SBOS263H October 2002 – December 2024 OPA830
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Computer simulation of circuit performance using SPICE is often a quick way to analyze the performance of the OPA830 and circuit designs. This is particularly true for video and RF amplifier circuits where parasitic capacitance and inductance can play a major role on circuit performance. A SPICE model for the OPA830 is available through the TI web page. The applications department is also available for design assistance. These models predict typical small signal ac, transient steps, dc performance, and noise under a wide variety of operating conditions. The models include the noise terms found in the electrical specifications of the data sheet. These models do not attempt to distinguish between the package types in small-signal ac performance.