SBOS263H October 2002 – December 2024 OPA830
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
at TA = 25°C, G = +2, RF = 750Ω, and RL = 150Ω to GND (unless otherwise noted); see also Figure 8-3
| RL = 150Ω | VO = 0.2VPP |
| RL = 150Ω | G = +2V/V | |
| G = +2V/V |
| f = 5MHz | VO = 2VPP | G = +2V/V | |
| f = 5MHz | RL = 500Ω | G = +2V/V | |
| RL = 150Ω | VO = 0.2VPP | |
| RL = 150Ω | G = -1V/V | |
| G = -1V/V |
| RL = 500Ω | VO = 2VPP | G = +2V/V | |
| VO = 2VPP | G = +2V/V | |