SPRS964H June 2016 – February 2020 TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| FIELD PARAMETER | FIELD DESCRIPTION | VALUES | DESCRIPTION | |
|---|---|---|---|---|
| MARKING | ORDERABLE | |||
| a | Device evolution stage | X | Contact TI | Prototype |
| P | Preproduction (production test flow, no reliability data) | |||
| BLANK | Production | |||
| TDA3(2) | Base production part number | TDA3 | ADAS 3rd Generation Family | |
| t | Device Tier | S | Super | |
| M | Mid | |||
| L | Low | |||
| I | Device Identity | A | Scene Analysis | |
| V | Scene Viewing | |||
| D | Dual-DSP Scene Analysis | |||
| R | Radar | |||
| X | ADAS Superset | |||
| z | Device Speed | A | Indicates the speed grade for each of the cores in the device. For more information see , Device Comparison Table and Table 5-1, Speed Grade Maximum Frequency | |
| B | ||||
| D | ||||
| R | ||||
| S | ||||
| r | Device revision | BLANK | SR 1.0 | |
| A | SR 1.0A | |||
| B | SR 2.0 | |||
| Y | Device type | BLANK | Standard devices | |
| E | GP Prime Emulation (E) devices | |||
| J | JTAG lock & random key devices | |||
| D | GP Prime prototype devices with TI Development keys (D) | |||
| S | GP Prime devices | |||
| n | GP Prime devices with customer key
(n=1-9, Z...) |
|||
| C | CAN2 designator | BLANK | Standard CAN | |
| F | CAN-FD | |||
| PPP | Package designator | ABF | ABF FCBGA-N367 (15mm x 15mm) Package | |
| c | Carrier designator | N/A | BLANK | Tray |
| N/A | R | Tape & Reel | ||
| Q1 | Automotive Designator | BLANK | Does not meet automotive qualification | |
| Q1 | Meets Q100 equal requirements, with exceptions as specified in DM. | |||
| XXXXXXX | As marked | N/A | Lot Trace Code | |
| YYY | As marked | N/A | Production Code, For TI use only | |
| ZZZ | As marked | N/A | Production Code, For TI use only | |
| O | As marked | N/A | Pin one designator | |
| G1 | As marked | N/A | ECAT—Green package designator | |
NOTE
BLANK in the symbol or part number is collapsed so there are no gaps between characters.