SPRS964H June 2016 – February 2020 TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| f(baud) | Maximum programmable baud rate | 15 pF | 12 | MHz | ||
| 30 pF | 0.23 | |||||
| 100 pF | 0.115 | |||||
| 2 | tw(TX) | Pulse width, transmit data bit, 15/30/100 pF high or low | U - 2(1) | U + 2(1) | ns | |
| 3 | tw(RTS) | Pulse width, transmit start bit, 15/30/100 pF high or low | U - 2(1) | U + 2(1) | ns | |
Figure 7-25 UART Timing CAUTION
The IO timings provided in this section are only valid if signals within a single IOSET are used. The IOSETs are defined in Table 7-19.
In Table 7-19 are presented the specific groupings of signals (IOSET) for use with UART.
| SIGNALS | IOSET1 | IOSET2 | IOSET3 | |||
|---|---|---|---|---|---|---|
| BALL | MUX | BALL | MUX | BALL | MUX | |
| UART1 | ||||||
| uart1_rxd | F13 | 0 | F13 | 0 | ||
| uart1_txd | E14 | 0 | E14 | 0 | ||
| uart1_rtsn | C14 | 0 | ||||
| uart1_ctsn | F14 | 0 | ||||
| UART2 | ||||||
| uart2_rxd | E7 | 2 | D14 | 0 | ||
| uart2_txd | F7 | 2 | D15 | 0 | ||
| uart2_rtsn | F16 | 0 | ||||
| uart2_ctsn | F15 | 0 | ||||
| UART3 | ||||||
| uart3_rxd | W7 | 4 | L1 | 1 | M2 | 1 |
| uart3_txd | W6 | 4 | L2 | 1 | R6 | 1 |
| uart3_rtsn | R7 | 1 | T5 | 1 | ||
| uart3_ctsn | N4 | 1 | U6 | 1 | ||