SPRS964H June 2016 – February 2020 TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
For more information, see the Pulse-Width Modulation Subsystem (PWMSS) section in the device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| PWMSS1 | |||
| ehrpwm1A | EHRPWM1 Output A | O | D12,D14,L1 |
| ehrpwm1B | EHRPWM1 Output B | O | D15,E12,L2 |
| ehrpwm1_tripzone_input | EHRPWM1 Trip Zone Input | IO | F12,R5 |
| eCAP1_in_PWM1_out | ECAP1 Capture Input / PWM Output | IO | A5,AB15,D16,F16,N4 |
| ehrpwm1_synci | EHRPWM1 Sync Input | I | A10,F14 |
| ehrpwm1_synco | EHRPWM1 Sync Output | O | B10,C14 |