SPRS964H June 2016 – February 2020 TDA3LA , TDA3LX , TDA3MA , TDA3MD , TDA3MV
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| NO. | PARAMETER | DESCRIPTION | STANDARD MODE | FAST MODE | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | |||||
| 16 | t c(SCL) | Cycle time, SCL | 10 | 2.5 | µs | |||
| 17 | t su(SCLH-SDAL) | Setup time, SCL high before SDA low (for a repeated START condition) | 4.7 | 0.6 | µs | |||
| 18 | t h(SDAL-SCLL) | Hold time, SCL low after SDA low (for a START and a repeated START condition) | 4 | 0.6 | µs | |||
| 19 | t w(SCLL) | Pulse duration, SCL low | 4.7 | 1.3 | µs | |||
| 20 | t w(SCLH) | Pulse duration, SCL high | 4 | 0.6 | µs | |||
| 21 | t su(SDAV-SCLH) | Setup time, SDA valid before SCL high | 250 | 100 | ns | |||
| 22 | t h(SCLL-SDAV) | Hold time, SDA valid after SCL low (for I2C bus devices) | 0 | 3.45 | 0 | 0.9 | µs | |
| 23 | t w(SDAH) | Pulse duration, SDA high between STOP and START conditions | 4.7 | 1.3 | µs | |||
| 24 | t r(SDA) | Rise time, SDA | 1000 | 20 + 0.1C b(1) | 300 | ns | ||
| 25 | t r(SCL) | Rise time, SCL | 1000 | 20 + 0.1C b(1) | 300 | ns | ||
| 26 | t f(SDA) | Fall time, SDA | 300 | 20 + 0.1C b(1) | 300 | ns | ||
| 27 | t f(SCL) | Fall time, SCL | 300 | 20 + 0.1C b(1) | 300 | ns | ||
| 28 | t su(SCLH-SDAH) | Setup time, SCL high before SDA high (for STOP condition) | 4 | 0.6 | µs | |||
| 29 | C p | Capacitance for each I2C pin | 10 | 10 | pF | |||
Figure 7-24 I2C Transmit Timing