SBOS891C October 2018 – September 2023 TMP144
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
After power-up or general-call reset, the TMP144 immediately starts a conversion as shown in Figure 7-1. The active conversion time (tACT) of the device is 26 ms (typical) and the first result is available after the conversion is complete in the temperature result register.
Figure 7-1 Conversion Start