SPRSP45C March 2020 – April 2024 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
PRODUCTION DATA
| FEATURE 1 | F280025 F280025-Q1 F280025C F280025C-Q1 | F280023 F280023-Q1 F280023C | F280021 F280021-Q1 | |
|---|---|---|---|---|
| PROCESSOR AND ACCELERATORS | ||||
| C28x | Frequency (MHz) | 100 | ||
| FPU32 | Yes (with new instructions for Fast Integer Division) | |||
| VCRC | Yes | |||
| TMU – Type 1 | Yes (with new instructions supporting NLPID) | |||
| Fast Integer Division | Yes | |||
| DMA – Type 0 | Yes | |||
| MEMORY | ||||
| Flash | 128KB (64KW) | 64KB (32KW) | 32KB (16KW) | |
| RAM | Dedicated and Local Shared RAM | 20KB (10KW) | ||
| Global Shared RAM | 4KB (2KW) | |||
| TOTAL RAM | 24KB (12KW) | |||
| Code security for on-chip flash and RAM | Yes | |||
| SYSTEM | ||||
| Configurable Logic Block (CLB) 2 | (F280025C-2 tiles) | (F280023C-2 tiles) | - | |
| 32-bit CPU timers | 3 | |||
| Watchdog timer | 1 | |||
| Nonmaskable Interrupt Watchdog (NMIWD) timers | 1 | |||
| Crystal oscillator/External clock input | 1 | |||
| 0-pin Internal oscillator | 2 | |||
| GPIO pins | 80-pin PN | 43 | ||
| 64-pin PM | 30 | |||
| 48-pin PT | 20 | |||
| Additional GPIO | 4 (When cJTAG is
used, TDI and TDO can be GPIO. When INTOSC is used as clock source,
X1 and X2 can be GPIO.) Note: These 4 GPIOs are included in the counts above. | |||
| AIO inputs | 80-pin PN | 16 | ||
| 64-pin PM | 16 | |||
| 48-pin PT | 14 | |||
| External interrupts | 5 | |||
| ANALOG PERIPHERALS | ||||
| ADC 12-bit | Number of ADCs | 2 | ||
| MSPS | 3.45 | |||
| Conversion Time (ns) 3 | 290 | |||
| ADC channels (single-ended) | 80-pin PN | 16 | ||
| 64-pin PM | 16 | |||
| 48-pin PT | 14 | |||
| Temperature sensor | 1 | |||
| CMPSS (each has two comparators and two internal DACs) | 4 | |||
| CONTROL PERIPHERALS 4 | ||||
| eCAP/HRCAP modules – Type 1 | 3 (1 with HRCAP capability on eCAP3) | |||
| ePWM/HRPWM channels – Type 4 | 14 (8 with HRPWM capability on ePWM1– PWM4) | |||
| eQEP modules – Type 2 | 2 | |||
| COMMUNICATION PERIPHERALS 4 | ||||
| CAN – Type 0 | 1 | |||
| I2C – Type 1 | 2 | |||
| SCI – Type 0 (UART-Compatible) | 1 | |||
| SPI – Type 2 | 2 | |||
| LIN – Type 1 (UART-Compatible) | 2 | |||
| PMBus – Type 0 | 1 | |||
| FSI – Type 1 | 1 (1 RX and 1 TX) | |||
| PACKAGE, TEMPERATURE, AND QUALIFICATION OPTIONS | ||||
| S: –40°C to 125°C (TJ) | 80-pin PN | F280025 F280025C | F280023 F280023C | – |
| 64-pin PM | – | |||
| 48-pin PT | F280021 | |||
| Q: –40°C to 125°C (TA) 5 | 80-pin PN | F280025-Q1 F280025C-Q1 | F280023-Q1 | – |
| 64-pin PM | – | |||
| 48-pin PT | F280021-Q1 | |||