SPRSP45C March 2020 – April 2024 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
PRODUCTION DATA
| SIGNAL NAME | PIN TYPE | DESCRIPTION | GPIO | 80 QFP | 64 QFP | 48 QFP |
|---|---|---|---|---|---|---|
| ADCSOCAO | O | ADC Start of Conversion A for External ADC | 33, 8 | 38, 58 | 32, 47 | 25 |
| ADCSOCBO | O | ADC Start of Conversion B for External ADC | 10, 32 | 49, 76 | 40, 63 | 32 |
| CANA_RX | I | CAN-A Receive | 12, 18, 3, 30, 33, 35, 5 | 1, 36, 38, 48, 50, 60, 74 | 30, 32, 39, 41, 49, 61 | 24, 25, 31, 33, 39, 47 |
| CANA_TX | O | CAN-A Transmit | 13, 17, 19, 2, 31, 32, 37, 4 | 2, 35, 40, 46, 49, 51, 59, 61 | 29, 34, 37, 40, 42, 48, 50 | 23, 29, 32, 34, 38, 40 |
| CLB_OUTPUTXBAR1 | O | CLB Output X-BAR Output 1 | 19, 22 | 51, 67 | 42, 56 | 34 |
| CLB_OUTPUTXBAR2 | O | CLB Output X-BAR Output 2 | 39, 7 | 56, 68 | 46, 57 | 43 |
| CLB_OUTPUTXBAR3 | O | CLB Output X-BAR Output 3 | 42, 44 | 57, 69 | ||
| CLB_OUTPUTXBAR4 | O | CLB Output X-BAR Output 4 | 43, 45 | 54, 73 | ||
| CLB_OUTPUTXBAR5 | O | CLB Output X-BAR Output 5 | 5, 8 | 58, 74 | 47, 61 | 47 |
| CLB_OUTPUTXBAR6 | O | CLB Output X-BAR Output 6 | 15, 4 | 59, 78 | 48 | 38 |
| CLB_OUTPUTXBAR7 | O | CLB Output X-BAR Output 7 | 1, 14 | 62, 79 | 51 | 41 |
| CLB_OUTPUTXBAR8 | O | CLB Output X-BAR Output 8 | 6 | 63, 80 | 52, 64 | 42, 48 |
| EPWM1_A | O | ePWM-1 Output A | 30 | 1, 63 | 52 | 42 |
| EPWM1_B | O | ePWM-1 Output B | 1, 31 | 2, 62 | 51 | 41 |
| EPWM2_A | O | ePWM-2 Output A | 2, 41 | 61, 66 | 50, 55 | 40 |
| EPWM2_B | O | ePWM-2 Output B | 3, 40 | 60, 64 | 49, 53 | 39 |
| EPWM3_A | O | ePWM-3 Output A | 14, 4 | 59, 79 | 48 | 38 |
| EPWM3_B | O | ePWM-3 Output B | 15, 5 | 74, 78 | 61 | 47 |
| EPWM4_A | O | ePWM-4 Output A | 22, 6 | 67, 80 | 56, 64 | 48 |
| EPWM4_B | O | ePWM-4 Output B | 23, 7 | 65, 68 | 54, 57 | 43 |
| EPWM5_A | O | ePWM-5 Output A | 16, 8 | 39, 58 | 33, 47 | 26 |
| EPWM5_B | O | ePWM-5 Output B | 17, 9 | 40, 75 | 34, 62 | |
| EPWM6_A | O | ePWM-6 Output A | 10, 18 | 50, 76 | 41, 63 | 33 |
| EPWM6_B | O | ePWM-6 Output B | 11, 19 | 37, 51 | 31, 42 | 34 |
| EPWM7_A | O | ePWM-7 Output A | 12, 28 | 36, 4 | 2, 30 | 2, 24 |
| EPWM7_B | O | ePWM-7 Output B | 13, 29 | 3, 35 | 1, 29 | 1, 23 |
| EQEP1_A | I | eQEP-1 Input A | 10, 25, 28, 35, 40, 44, 6 | 4, 42, 48, 64, 69, 76, 80 | 2, 39, 53, 63, 64 | 2, 31, 48 |
| EQEP1_B | I | eQEP-1 Input B | 11, 29, 37, 41, 7 | 3, 37, 46, 66, 68 | 1, 31, 37, 55, 57 | 1, 29, 43 |
| EQEP1_INDEX | I/O | eQEP-1 Index | 13, 17, 23, 31, 39, 43, 9 | 2, 35, 40, 54, 56, 65, 75 | 29, 34, 46, 54, 62 | 23 |
| EQEP1_STROBE | I/O | eQEP-1 Strobe | 12, 16, 22, 30, 42, 8 | 1, 36, 39, 57, 58, 67 | 30, 33, 47, 56 | 24, 26 |
| EQEP2_A | I | eQEP-2 Input A | 11, 14, 18, 24 | 37, 41, 50, 79 | 31, 35, 41 | 27, 33 |
| EQEP2_B | I | eQEP-2 Input B | 15, 16, 19, 25, 33 | 38, 39, 42, 51, 78 | 32, 33, 42 | 25, 26, 34 |
| EQEP2_INDEX | I/O | eQEP-2 Index | 26, 29, 39 | 3, 43, 56 | 1, 46 | 1 |
| EQEP2_STROBE | I/O | eQEP-2 Strobe | 27, 28, 4 | 4, 44, 59 | 2, 48 | 2, 38 |
| ERRORSTS | O | Error Status Output. When used, this signal requires an external pulldown. | 24, 28, 29 | 3, 4, 41 | 1, 2, 35 | 1, 2, 27 |
| FSIRXA_CLK | I | FSIRX-A Input Clock | 13, 30, 33, 39, 4 | 1, 35, 38, 56, 59, 63 | 29, 32, 46, 48, 52 | 23, 25, 38, 42 |
| FSIRXA_D0 | I | FSIRX-A Data Input 0 | 12, 3, 32, 40 | 36, 49, 60, 64 | 30, 40, 49, 53 | 24, 32, 39 |
| FSIRXA_D1 | I | FSIRX-A Data Input 1 | 11, 2, 31, 41 | 2, 37, 61, 66 | 31, 50, 55 | 40 |
| FSITXA_CLK | O | FSITX-A Output Clock | 10, 27, 44, 7 | 44, 68, 69, 76 | 57, 63 | 43 |
| FSITXA_D0 | O | FSITX-A Data Output 0 | 26, 45, 6, 9 | 43, 73, 75, 80 | 62, 64 | 48 |
| FSITXA_D1 | O | FSITX-A Data Output 1 | 25, 46, 5, 6, 8 | 42, 58, 6, 74, 80 | 47, 61, 64 | 47, 48 |
| FSITXA_TDM_CLK | I | FSITX-A Time Division Multiplexed Clock Input | 18, 8 | 50, 58 | 41, 47 | 33 |
| FSITXA_TDM_D0 | I | FSITX-A Time Division Multiplexed Data Input | 10, 19 | 51, 76 | 42, 63 | 34 |
| FSITXA_TDM_D1 | I | FSITX-A Time Division Multiplexed Additional Data Input | 1 | 62 | 51 | 41 |
| GPIO0 | I/O | General-Purpose Input Output 0 | 63 | 52 | 42 | |
| GPIO1 | I/O | General-Purpose Input Output 1 | 1 | 62 | 51 | 41 |
| GPIO2 | I/O | General-Purpose Input Output 2 | 2 | 61 | 50 | 40 |
| GPIO3 | I/O | General-Purpose Input Output 3 | 3 | 60 | 49 | 39 |
| GPIO4 | I/O | General-Purpose Input Output 4 | 4 | 59 | 48 | 38 |
| GPIO5 | I/O | General-Purpose Input Output 5 | 5 | 74 | 61 | 47 |
| GPIO6 | I/O | General-Purpose Input Output 6 | 6 | 80 | 64 | 48 |
| GPIO7 | I/O | General-Purpose Input Output 7 | 7 | 68 | 57 | 43 |
| GPIO8 | I/O | General-Purpose Input Output 8 | 8 | 58 | 47 | |
| GPIO9 | I/O | General-Purpose Input Output 9 | 9 | 75 | 62 | |
| GPIO10 | I/O | General-Purpose Input Output 10 | 10 | 76 | 63 | |
| GPIO11 | I/O | General-Purpose Input Output 11 | 11 | 37 | 31 | |
| GPIO12 | I/O | General-Purpose Input Output 12 | 12 | 36 | 30 | 24 |
| GPIO13 | I/O | General-Purpose Input Output 13 | 13 | 35 | 29 | 23 |
| GPIO14 | I/O | General-Purpose Input Output 14 | 14 | 79 | ||
| GPIO15 | I/O | General-Purpose Input Output 15 | 15 | 78 | ||
| GPIO16 | I/O | General-Purpose Input Output 16 | 16 | 39 | 33 | 26 |
| GPIO17 | I/O | General-Purpose Input Output 17 | 17 | 40 | 34 | |
| GPIO18_X2 | I/O | General-Purpose Input Output 18_X2 | 18 | 50 | 41 | 33 |
| GPIO19_X1 | I/O | General-Purpose Input Output 19_X1 | 19 | 51 | 42 | 34 |
| GPIO22 | I/O | General-Purpose Input Output 22 | 22 | 67 | 56 | |
| GPIO23 | I/O | General-Purpose Input Output 23 | 23 | 65 | 54 | |
| GPIO24 | I/O | General-Purpose Input Output 24 | 24 | 41 | 35 | 27 |
| GPIO25 | I/O | General-Purpose Input Output 25 | 25 | 42 | ||
| GPIO26 | I/O | General-Purpose Input Output 26 | 26 | 43 | ||
| GPIO27 | I/O | General-Purpose Input Output 27 | 27 | 44 | ||
| GPIO28 | I/O | General-Purpose Input Output 28 | 28 | 4 | 2 | 2 |
| GPIO29 | I/O | General-Purpose Input Output 29 | 29 | 3 | 1 | 1 |
| GPIO30 | I/O | General-Purpose Input Output 30 | 30 | 1 | ||
| GPIO31 | I/O | General-Purpose Input Output 31 | 31 | 2 | ||
| GPIO32 | I/O | General-Purpose Input Output 32 | 32 | 49 | 40 | 32 |
| GPIO33 | I/O | General-Purpose Input Output 33 | 33 | 38 | 32 | 25 |
| GPIO34 | I/O | General-Purpose Input Output 34 | 34 | 77 | ||
| GPIO35 | I/O | General-Purpose Input Output 35 | 35 | 48 | 39 | 31 |
| GPIO37 | I/O | General-Purpose Input Output 37 | 37 | 46 | 37 | 29 |
| GPIO39 | I/O | General-Purpose Input Output 39 | 39 | 56 | 46 | |
| GPIO40 | I/O | General-Purpose Input Output 40 | 40 | 64 | 53 | |
| GPIO41 | I/O | General-Purpose Input Output 41 | 41 | 66 | 55 | |
| GPIO42 | I/O | General-Purpose Input Output 42 | 42 | 57 | ||
| GPIO43 | I/O | General-Purpose Input Output 43 | 43 | 54 | ||
| GPIO44 | I/O | General-Purpose Input Output 44 | 44 | 69 | ||
| GPIO45 | I/O | General-Purpose Input Output 45 | 45 | 73 | ||
| GPIO46 | I/O | General-Purpose Input Output 46 | 46 | 6 | ||
| GPIO61 | I/O | General-Purpose Input Output 61 | 61 | |||
| GPIO62 | I/O | General-Purpose Input Output 62 | 62 | |||
| GPIO63 | I/O | General-Purpose Input Output 63 | 63 | |||
| HIC_A0 | I | HIC Address 0 | 8 | 58 | 47 | |
| HIC_A1 | I | HIC Address 1 | 2, 26 | 43, 61 | 50 | 40 |
| HIC_A2 | I | HIC Address 2 | 1 | 62 | 51 | 41 |
| HIC_A3 | I | HIC Address 3 | 23 | 65 | 54 | |
| HIC_A4 | I | HIC Address 4 | 27, 41 | 44, 66 | 55 | |
| HIC_A5 | I | HIC Address 5 | 22 | 67 | 56 | |
| HIC_A6 | I | HIC Address 6 | 42, 7 | 57, 68 | 57 | 43 |
| HIC_A7 | I | HIC Address 7 | 43, 5 | 54, 74 | 61 | 47 |
| HIC_BASESEL0 | I | HIC Base Address Range Select 0 | 25, 9 | 42, 75 | 62 | |
| HIC_BASESEL1 | I | HIC Base Address Range Select 1 | 63 | 52 | 42 | |
| HIC_BASESEL2 | I | HIC Base Address Range Select 2 | 4 | 59 | 48 | 38 |
| HIC_D0 | I/O | HIC Data 0 | 26, 33 | 38, 43 | 32 | 25 |
| HIC_D1 | I/O | HIC Data 1 | 16, 27 | 39, 44 | 33 | 26 |
| HIC_D2 | I/O | HIC Data 2 | 17, 42 | 40, 57 | 34 | |
| HIC_D3 | I/O | HIC Data 3 | 24, 43 | 41, 54 | 35 | 27 |
| HIC_D4 | I/O | HIC Data 4 | 3, 5 | 60, 74 | 49, 61 | 39, 47 |
| HIC_D5 | I/O | HIC Data 5 | 13, 40, 44 | 35, 64, 69 | 29, 53 | 23 |
| HIC_D6 | I/O | HIC Data 6 | 11, 45 | 37, 73 | 31 | |
| HIC_D7 | I/O | HIC Data 7 | 39, 44 | 56, 69 | 46 | |
| HIC_D8 | I/O | HIC Data 8 | 30, 8 | 1, 58 | 47 | |
| HIC_D9 | I/O | HIC Data 9 | 2, 34 | 61, 77 | 50 | 40 |
| HIC_D10 | I/O | HIC Data 10 | 1, 31 | 2, 62 | 51 | 41 |
| HIC_D11 | I/O | HIC Data 11 | 13, 23 | 35, 65 | 29, 54 | 23 |
| HIC_D12 | I/O | HIC Data 12 | 15, 41 | 66, 78 | 55 | |
| HIC_D13 | I/O | HIC Data 13 | 12, 22 | 36, 67 | 30, 56 | 24 |
| HIC_D14 | I/O | HIC Data 14 | 6, 7 | 68, 80 | 57, 64 | 43, 48 |
| HIC_D15 | I/O | HIC Data 15 | 14, 5 | 74, 79 | 61 | 47 |
| HIC_INT | O | HIC Device Interrupt | 12, 18, 32 | 36, 49, 50 | 30, 40, 41 | 24, 32, 33 |
| HIC_NBE0 | I | HIC Byte Enable 0 | 11, 19 | 37, 51 | 31, 42 | 34 |
| HIC_NBE1 | I | HIC Byte Enable 1 | 34, 40, 6 | 64, 77, 80 | 53, 64 | 48 |
| HIC_NCS | I | HIC Chip Select | 29 | 3 | 1 | 1 |
| HIC_NOE | O | HIC Output Enable | 28, 3 | 4, 60 | 2, 49 | 2, 39 |
| HIC_NRDY | O | HIC Ready | 37, 9 | 46, 75 | 37, 62 | 29 |
| HIC_NWE | I | HIC Data Write Enable | 10, 35, 4, 46 | 48, 59, 6, 76 | 39, 48, 63 | 31, 38 |
| I2CA_SCL | I/OD | I2C-A Open-Drain Bidirectional Clock | 1, 18, 27, 33, 37, 43, 8 | 38, 44, 46, 50, 54, 58, 62 | 32, 37, 41, 47, 51 | 25, 29, 33, 41 |
| I2CA_SDA | I/OD | I2C-A Open-Drain Bidirectional Data | 10, 19, 26, 32, 35, 42 | 43, 48, 49, 51, 57, 63, 76 | 39, 40, 42, 52, 63 | 31, 32, 34, 42 |
| I2CB_SCL | I/OD | I2C-B Open-Drain Bidirectional Clock | 15, 29, 3, 9 | 3, 60, 75, 78 | 1, 49, 62 | 1, 39 |
| I2CB_SDA | I/OD | I2C-B Open-Drain Bidirectional Data | 14, 2, 28, 34 | 4, 61, 77, 79 | 2, 50 | 2, 40 |
| LINA_RX | I | LIN-A Receive | 23, 29, 33, 35, 42 | 3, 38, 48, 57, 65 | 1, 32, 39, 54 | 1, 25, 31 |
| LINA_TX | O | LIN-A Transmit | 22, 28, 32, 37, 46 | 4, 46, 49, 6, 67 | 2, 37, 40, 56 | 2, 29, 32 |
| LINB_RX | I | LIN-B Receive | 11, 13, 15, 19, 23, 41, 9 | 35, 37, 51, 65, 66, 75, 78 | 29, 31, 42, 54, 55, 62 | 23, 34 |
| LINB_TX | O | LIN-B Transmit | 10, 12, 14, 18, 22, 24, 40 | 36, 41, 50, 64, 67, 76, 79 | 30, 35, 41, 53, 56, 63 | 24, 27, 33 |
| OUTPUTXBAR1 | O | Output X-BAR Output 1 | 2, 24, 34 | 41, 61, 77 | 35, 50 | 27, 40 |
| OUTPUTXBAR2 | O | Output X-BAR Output 2 | 25, 3, 37 | 42, 46, 60 | 37, 49 | 29, 39 |
| OUTPUTXBAR3 | O | Output X-BAR Output 3 | 14, 26, 4, 5 | 43, 59, 74, 79 | 48, 61 | 38, 47 |
| OUTPUTXBAR4 | O | Output X-BAR Output 4 | 15, 27, 33, 6 | 38, 44, 78, 80 | 32, 64 | 25, 48 |
| OUTPUTXBAR5 | O | Output X-BAR Output 5 | 28, 42, 7 | 4, 57, 68 | 2, 57 | 2, 43 |
| OUTPUTXBAR6 | O | Output X-BAR Output 6 | 29, 43, 9 | 3, 54, 75 | 1, 62 | 1 |
| OUTPUTXBAR7 | O | Output X-BAR Output 7 | 11, 16, 30, 44 | 1, 37, 39, 69 | 31, 33 | 26 |
| OUTPUTXBAR8 | O | Output X-BAR Output 8 | 17, 31, 45 | 2, 40, 73 | 34 | |
| PMBUSA_ALERT | I/OD | PMBus-A Open-Drain Bidirectional Alert | 13, 19, 27, 37, 43 | 35, 44, 46, 51, 54 | 29, 37, 42 | 23, 29, 34 |
| PMBUSA_CTL | I/O | PMBus-A Control Signal - Slave Input/Master Output | 12, 18, 26, 35, 42 | 36, 43, 48, 50, 57 | 30, 39, 41 | 24, 31, 33 |
| PMBUSA_SCL | I/OD | PMBus-A Open-Drain Bidirectional Clock | 15, 16, 24, 3, 35, 41 | 39, 41, 48, 60, 66, 78 | 33, 35, 39, 49, 55 | 26, 27, 31, 39 |
| PMBUSA_SDA | I/OD | PMBus-A Open-Drain Bidirectional Data | 14, 17, 2, 25, 34, 40 | 40, 42, 61, 64, 77, 79 | 34, 50, 53 | 40 |
| SCIA_RX | I | SCI-A Receive Data | 17, 25, 28, 3, 35, 9 | 4, 40, 42, 48, 60, 75 | 2, 34, 39, 49, 62 | 2, 31, 39 |
| SCIA_TX | O | SCI-A Transmit Data | 16, 2, 24, 29, 37, 8 | 3, 39, 41, 46, 58, 61 | 1, 33, 35, 37, 47, 50 | 1, 26, 27, 29, 40 |
| SPIA_CLK | I/O | SPI-A Clock | 12, 18, 3, 9 | 36, 50, 60, 75 | 30, 41, 49, 62 | 24, 33, 39 |
| SPIA_SIMO | I/O | SPI-A Slave In, Master Out (SIMO) | 11, 16, 2, 8 | 37, 39, 58, 61 | 31, 33, 47, 50 | 26, 40 |
| SPIA_SOMI | I/O | SPI-A Slave Out, Master In (SOMI) | 1, 10, 13, 17 | 35, 40, 62, 76 | 29, 34, 51, 63 | 23, 41 |
| SPIA_STE | I/O | SPI-A Slave Transmit Enable (STE) | 11, 19, 5 | 37, 51, 63, 74 | 31, 42, 52, 61 | 34, 42, 47 |
| SPIB_CLK | I/O | SPI-B Clock | 14, 22, 26, 28, 32, 4 | 4, 43, 49, 59, 67, 79 | 2, 40, 48, 56 | 2, 32, 38 |
| SPIB_SIMO | I/O | SPI-B Slave In, Master Out (SIMO) | 24, 30, 40, 7 | 1, 41, 64, 68 | 35, 53, 57 | 27, 43 |
| SPIB_SOMI | I/O | SPI-B Slave Out, Master In (SOMI) | 16, 25, 31, 41, 6 | 2, 39, 42, 66, 80 | 33, 55, 64 | 26, 48 |
| SPIB_STE | I/O | SPI-B Slave Transmit Enable (STE) | 15, 23, 27, 29, 33 | 3, 38, 44, 65, 78 | 1, 32, 54 | 1, 25 |
| SYNCOUT | O | External ePWM Synchronization Pulse | 39, 6 | 56, 80 | 46, 64 | 48 |
| TDI | I | JTAG Test Data Input (TDI) - TDI is the default mux selection for the pin. The internal pullup is disabled by default. The internal pullup should be enabled or an external pullup added on the board if this pin is used as JTAG TDI to avoid a floating input. | 35 | 48 | 39 | 31 |
| TDO | O | JTAG Test Data Output (TDO) - TDO is the default mux selection for the pin. The internal pullup is disabled by default. The TDO function will be in a tri-state condition when there is no JTAG activity, leaving this pin floating; the internal pullup should be enabled or an external pullup added on the board to avoid a floating GPIO input. | 37 | 46 | 37 | 29 |
| X1 | I | Crystal oscillator input or single-ended clock input. The device initialization software must configure this pin before the crystal oscillator is enabled. To use this oscillator, a quartz crystal circuit must be connected to X1 and X2. This pin can also be used to feed a single-ended 3.3-V level clock. For more information about the ALT functionality, see the table that is in the External Oscillator (XTAL) section of the System Control chapter in the TMS320F28002x Real-Time Microcontrollers Technical Reference Manual. | 19 | 51 | 42 | 34 |
| X2 | O | Crystal oscillator output. For more information about the ALT functionality, see the table that is in the External Oscillator (XTAL) section of the System Control chapter in the TMS320F28002x Real-Time Microcontrollers Technical Reference Manual. | 18 | 50 | 41 | 33 |
| XCLKOUT | O | External Clock Output. This pin outputs a divided-down version of a chosen clock signal from within the device. | 16, 18 | 39, 50 | 33, 41 | 26, 33 |