SPRSP45B March 2020 – December 2020 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VDDIO with respect to VSS | –0.3 | 4.6 | V |
VDDA with respect to VSSA | –0.3 | 4.6 | ||
Input voltage | VIN (3.3 V) | –0.3 | 4.6 | V |
Output voltage | VO | –0.3 | 4.6 | V |
Input clamp current | Digital/analog input (per pin), IIK (VIN < VSS/VSSA or VIN > VDDIO/VDDA)(2) | –20 | 20 | mA |
Total for all inputs, IIKTOTAL
(VIN < VSS/VSSA or VIN > VDDIO/VDDA) |
–20 | 20 | ||
Output current | Digital output (per pin), IOUT | –20 | 20 | mA |
Free-Air temperature | TA | –40 | 125 | °C |
Operating junction temperature | TJ | –40 | 150 | °C |
Storage temperature(1) | Tstg | –65 | 150 | °C |