SPRSP45C March 2020 – April 2024 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
PRODUCTION DATA
The Input X-BAR is used to route signals from a GPIO to many different IP blocks such as the ADCs, eCAPs, ePWMs, and external interrupts (see Figure 5-4). Table 5-7 lists the input X-BAR destinations. For details on configuring the Input X-BAR, see the Crossbar (X-BAR) chapter of the TMS320F28002x Real-Time Microcontrollers Technical Reference Manual.
Figure 5-4 Input X-BAR| INPUT | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ECAP / HRCAP | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
| EPWM X-BAR | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | ||
| CLB X-BAR | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | ||
| OUTPUT X-BAR | Yes | Yes | Yes | Yes | Yes | Yes | ||||||||||
| CPU XINT | XINT1 | XINT2 | XINT3 | XINT4 | XINT5 | |||||||||||
| EPWM TRIP | TZ1, TRIP1 | TZ2, TRIP2 | TZ3, TRIP3 | TRIP6 | ||||||||||||
| ADC START OF CONVERSION | ADCEXTSOC | |||||||||||||||
| EPWM / ECAP SYNC | EXTSYNCIN1 | EXTSYNCIN2 | ||||||||||||||
| DCCx | CLK1 | CLK0 |