SPRSP45B March 2020 – December 2020 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
PRODUCTION DATA
For applications that do not need to use all functions of the device, Table 6-9 lists acceptable conditioning for any unused pins. When multiple options are listed in Table 6-9, any option is acceptable. Pins not listed in Table 6-9 must be connected according to Section 6.
SIGNAL NAME | ACCEPTABLE PRACTICE |
---|---|
ANALOG | |
VREFHI | Tie to VDDA (applies only if ADC is not used in the application) |
VREFLO | Tie to VSSA |
Analog input pins |
|
DIGITAL | |
FLT1 (Flash Test pin 1) |
|
FLT2 (Flash Test pin 2) |
|
GPIOx |
|
GPIO35/TDI | When TDI mux option is selected (default), the GPIO is in Input mode.
|
GPIO37/TDO | When TDO mux option is selected (default), the GPIO is in Output mode only during JTAG activity; otherwise, it is in a tri-state condition. The pin must be biased to avoid extra current on the input buffer.
|
TCK |
|
TMS | Pullup resistor |
GPIO19/X1 | Turn XTAL off and:
|
GPIO18/X2 | Turn XTAL off and:
|
POWER AND GROUND | |
VDD | All VDD pins must be connected per Section 6.3. Pins should not be used to bias any external circuits. |
VDDA | If a dedicated analog supply is not used, tie to VDDIO. |
VDDIO | All VDDIO pins must be connected per Section 6.3. |
VSS | All VSS pins must be connected to board ground. |
VSSA | If an analog ground is not used, tie to VSS. |