SPRSP45C March 2020 – April 2024 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OPERATING MODE | ||||||
| IDDIO | VDDIO current consumption during operational usage | This is an estimation of current for a typical heavily loaded application. Actual currents will vary depending on system activity, I/O electrical loading and switching frequency. | 35 | 72 | mA | |
| IDDA | VDDA current consumption during operational usage | 3 | 5 | mA | ||
| IDLE MODE | ||||||
| IDDIO | VDDIO current consumption while device is in Idle mode | - CPU is in IDLE mode - Flash is powered down - XCLKOUT is turned off - Pull up is enabled for IO pins |
16 | 33 | mA | |
| IDDA | VDDA current consumption while device is in Idle mode | 0.01 | 0.1 | mA | ||
| STANDBY MODE | ||||||
| IDDIO | VDDIO current consumption while device is in Standby mode | - CPU is in STANDBY mode - Flash is powered down - XCLKOUT is turned off - Pull up is enabled for IO pins |
8 | 22 | mA | |
| IDDA | VDDA current consumption while device is in Standby mode | 0.01 | 0.1 | mA | ||
| HALT MODE | ||||||
| IDDIO | VDDIO current consumption while device is in Halt mode | - CPU is in HALT mode - Flash is powered down - XCLKOUT is turned off - Pull up is enabled for IO pins |
1 | 16 | mA | |
| IDDA | VDDA current consumption while device is in Halt mode | 0.01 | 0.1 | mA | ||
| FLASH ERASE/PROGRAM | ||||||
| IDDIO | VDDIO current consumption during Erase/Program cycle(1) | - CPU is running from RAM. - SYSCLK at 100 MHz. - I/Os are inputs with pullups enabled. - Peripheral clocks are turned off. |
72 | 106 | mA | |
| IDDA | VDDA current consumption during Erase/Program cycle | 0.1 | 2.5 | mA | ||
| RESET MODE | ||||||
| IDDIO | VDDIO current consumption while reset is active(2) | 8.6 | mA | |||
| IDDA | VDDA current consumption while reset is active(2) | 0.1 | mA | |||