SPRSP45C March 2020 – April 2024 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| Digital and Analog IO | |||||||
| VOH | High-level output voltage | IOH = IOH MIN | VDDIO * 0.8 | V | |||
| IOH = –100 μA | VDDIO – 0.2 | ||||||
| VOL | Low-level output voltage | IOL = IOL MAX | 0.4 | V | |||
| IOL = 100 µA | 0.2 | ||||||
| IOH | High-level output source current for all output pins | –4 | mA | ||||
| IOL | Low-level output sink current for all output pins | 4 | mA | ||||
| ROH | High-level output impedance for all output pins | 45 | 65 | 100 | Ω | ||
| ROL | Low-level output impedance for all output pins | 45 | 60 | 90 | Ω | ||
| VIH | High-level input voltage | 2.0 | V | ||||
| VIL | Low-level input voltage | 0.8 | V | ||||
| VHYSTERESIS | Input hysteresis | 125 | mV | ||||
| IPULLDOWN | Input current | Pins with pulldown | VDDIO = 3.3 V VIN = VDDIO |
120 | µA | ||
| IPULLUP | Input current | Digital inputs with pullup enabled(1) | VDDIO = 3.3 V VIN = 0 V |
160 | µA | ||
| ILEAK | Pin leakage | Digital inputs | Pullups and outputs disabled 0 V ≤ VIN ≤ VDDIO |
0.1 | µA | ||
| Analog pins (except ADCINA3/VDAC) | Analog drivers disabled 0 V ≤ VIN ≤ VDDA |
0.1 | |||||
| ADCINA3/VDAC | 2 | 11 | |||||
| CI | Input capacitance | Digital inputs | 2 | pF | |||
| Analog pins(2) | |||||||
| VREG and BOR | |||||||
| VPOR-VDDIO | VDDIO power on reset voltage | VDDIO power on reset voltage | 2.3 | V | |||
| VBOR-VDDIO | VDDIO brown out reset voltage(3) | 2.81 | 3.0 | V | |||
| VVREG | Internal voltage regulator output | 1.14 | 1.2 | 1.32 | V | ||