SPRSP45C March 2020 – April 2024 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
PRODUCTION DATA
Table 7-4 lists the Device Identification Registers. Additional information on these device identification registers can be found in the TMS320F28002x Real-Time Microcontrollers Technical Reference Manual.
| NAME | ADDRESS | SIZE (x16) | DESCRIPTION | |
|---|---|---|---|---|
| PARTIDH | 0x0005 D00A | 2 | Device part identification number | |
| TMS320F280025 | 0x04FF 0500 | |||
| TMS320F280025C | 0x04FF 0500 | |||
| TMS320F280023 | 0x04FD 0500 | |||
| TMS320F280023C | 0x04FD 0500 | |||
| TMS320F280021 | 0x04FB 0500 | |||
| REVID | 0x0005 D00C | 2 | Silicon revision number | |
| Revision 0 | 0x0000 0000 | |||
| Revision A | 0x0000 0001 | |||
| UID_UNIQUE | 0x0007 01F4 | 2 | Unique identification number. This number is different on each individual device with the same PARTIDH. This unique number can be used as a serial number in the application. This number is present only on TMS devices. | |