SLVSHN0A September 2024 – October 2025 TPS548B23
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Pin voltage | VIN | –0.3 | 19 | V |
| Pin voltage | SW - PGND, DC | –0.3 | 19 | V |
| Pin voltage | SW - PGND, transient < 10ns | –3 | 21 | V |
| Pin voltage | VIN – SW, DC | –0.3 | 19 | V |
| Pin voltage | VIN – SW, transient < 10ns | –3 | 25 | V |
| Pin voltage | BOOT - PGND | –0.3 | 24.5 | V |
| Pin voltage | BOOT – SW | –0.3 | 5.5 | V |
| Pin voltage | EN | –0.3 | 7 | V |
| Pin voltage | VOS/FB, PG, CFGx, VCC | –0.3 | 6 | V |
| Pin voltage | GOS, PGND | –0.3 | 0.3 | V |
| Sink current | PG | 15 | mA | |
| TJ | Operating junction temperature | –40 | 150 | °C |
| Tstg | Storage temperature | –55 | 150 | °C |