SNVSAU8A June 2017 – February 2024 TPS549B22
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The MODE pinstrap configuration programs the control topology and internal soft-start timing selections. The TPS549B22 device supports both D-CAP3 control mode and DCAP operation
MODE[4] selection bit is used to set the control topology. If MODE[4] bit is 0, it selects DCAP operation. If MODE[4] bit is 1, it selects D-CAP3 control mode operation.
MODE[1] and MODE[0] selection bits are used to set the internal soft-start timing.
MODE[4] | MODE[3] | MODE[2] | MODE[1] | MODE[0] | RMODE (kΩ) (1) |
---|---|---|---|---|---|
1: D-CAP3 | 0: Internal Reference | 0: Internal SS | 11: 8 ms(2) | 60.4 | |
10: 4 ms(2) | 53.6 | ||||
01: 2 ms | 47.5 | ||||
00: 1 ms | 42.2 | ||||
0: DCAP | 0: Internal Reference | 0: Internal SS | 11: 8 ms(2) | 4.64 | |
10: 4 ms(2) | 3.16 | ||||
01: 2 ms | 1.78 | ||||
00: 1 ms | 0 |