SNVSAU8A June 2017 – February 2024 TPS549B22
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This command provides a way for a host system to determine some key capabilities of this PMBus device.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PEC=1 | SPEED <1:0> | ALRT=1 | 0 | 0 | 0 | 0 | |
R | R | R | R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | PEC=1 | R | 1 | 1: Packet Error Checking is supported |
6:5 | SPEED <1:0> | R | 10b | 10: Maximum supported bus speed is 1 MHz |
4 | ALRT=1 | R | 1 | TPS549B22 has an ALERT# pin and it supports SMBus Alert Response protocol |
3 | R | 0 | ||
2 | R | 0 | ||
1 | R | 0 | ||
0 | R | 0 |