SNVSAU8A June 2017 – February 2024 TPS549B22
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The examples in this section show simplified remote sensing circuitry where each example uses an internal reference of 1 V. Figure 6-7 shows remote sensing without feedback resistors, with an output voltage setpoint of 1 V. Figure 6-8 shows remote sensing using feedback resistors, with an output voltage setpoint of 5 V.