SNVSAU8A June 2017 – February 2024 TPS549B22
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The MFR_SPECIFIC_04 register allows the user to configure the D-CAP control scheme offset reduction and fixed offset correction.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DCAP3OffsetSel | DCAP3Offset[1:0] | 0 | 0 | 0 | 0 | 0 | |
| R/W | R/W | R | R | R | R | R | |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | DCAP3OffsetSel | R/W | 1 | This bit allows the user to read/configure the D-CAP loop’s offset reduction scheme. 0: Select DCAP loop manual offset reduction circuit. 1: Select DCAP loop automatic offset reduction circuit. |
| 6:5 | DCAP3Offset | R/W | 0 | These bits allow the user to read/configure the D-CAP3 offset correction if and only if DCAP3OffsetSel = 0 (refer to Table 7-24). |
| 4:0 | R | 0 |
| DCAP3Offset[1] | DCAP3Offset[0] | Additional Offset Correction Voltage Added |
|---|---|---|
| 0 | 0 | 0 mV |
| 0 | 1 | + 2 mV |
| 1 | 0 | + 4 mV |
| 1 | 1 | + 6 mV |