SNVSAU8A June 2017 – February 2024 TPS549B22
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
COMM | DATA | PEC | Not Used | OTH | Not Used | ||
R | R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | COMM | R | N/A | 0: A valid or supported command has been received 1: An invalid or unsupported command has been received |
6 | DATA | R | N/A | 0: A valid or supported data has been received 1: An invalid or unsupported data has been received |
5 | PEC | R | N/A | 0: Packet Error Check has failed 1: Packet Error Check has succeeded |
4:2 | Not Used | R | N/A | Not Used |
1 | OTH | R | N/A | 0: A communication fault other than the ones listed in this table has not occurred 1: A communication fault other than the ones listed in this table has occurred. Currently, this bit is only set for too many data bytes |
0 | Not Used | R | N/A | Not Used |