SNVSAU8A June 2017 – February 2024 TPS549B22
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The DEVICE_CODE command returns a 12-bit unique identifier code for the device and a 4 bit device revision code.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Identifier Code | Revision Code | ||||||||||||||
| R | R | R | R | R | R | R | R | R | R | R | R | R | R | R | R |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | Identifier Code | R | 02h | 0000 0010 0000b – Device ID Code Identifier for TPS549B22. |
| 7:4 | R | 0 | ||
| 3:0 | Revision Code | R | 0 | 1000b - Revision Code (first silicon starts at 0) |