JAJSBK7H January 2012 – February 2018 DS125DF410
PRODUCTION DATA.
Register 0x2d, bits 2:0
There are eight levels of output differential voltage available in the DS125DF410, from 0.6 V to 1.3 V in 0.1 V increments. The values drv_sel_vod[2:0] in bits 2:0 of register 0x2d set the output VOD. The available VOD settings and the corresponding values of this bit field are shown in Table 12.
| Bit 2, drv_sel_vod[2] | Bit 1, drv_sel_vod[1] | Bit 0, drv_sel_vod[0] | Selected VOD (V, peak-to-peak, differential) |
|---|---|---|---|
| 0 | 0 | 0 | 0.6 |
| 0 | 0 | 1 | 0.7 |
| 0 | 1 | 0 | 0.8 |
| 0 | 1 | 1 | 0.9 |
| 1 | 0 | 0 | 1.0 |
| 1 | 0 | 1 | 1.1 |
| 1 | 1 | 0 | 1.2 |
| 1 | 1 | 1 | 1.3 |