JAJSLK5D October 2020 – May 2025 LMG3422R050 , LMG3426R050 , LMG3427R050
PRODUCTION DATA
LMG342xR050は逆方向回復電荷がなく、出力電荷が非常に制限されています。また、LMG342xR050を使用したハードスイッチング回路は、電圧の高スルーレートを実現します。互換のブートストラップダイオードは、高い出力電荷と逆方向回復電荷をもたらさないようにしてください。
GB01SLT06-214などのシリコンカーバイドダイオードを使用して、逆方向回復効果を回避することができます。SiCダイオードの出力電荷は3nCです。その出力電荷には追加の損失がありますが、スイッチングステージの損失に支配されることはありません。