JAJSLK5D October 2020 – May 2025 LMG3422R050 , LMG3426R050 , LMG3427R050
PRODUCTION DATA
GaN FETは通常、高周波のソフトスイッチングに使用され、システム制御用にFET電流ゼロクロスの検出が必要になります。LMG3427R050は、ドレインソース間電流が正のときにデジタル帰還信号を提供するゼロ電流検出(ZCD)回路を統合しています。INピン信号がHighになると、ZCD回路にはブランキング時間tZCD_BLANKが含まれ、ターンオン過渡中に不要なZCDトリガを防止します。ブランキング期間後、ZCD回路はドレインソース間電流を監視します。電流が負の場合、tWD_ZVD幅のパルス出力が、ゼロクロスポイントを検出した後、ZCDピン上に出力され、遅延時間tzc_Detが経過します。電流が正の場合、以下のタイミング図に示すように、パルス出力がZCDピンに直ちに設定されます。