JAJSLK5D October 2020 – May 2025 LMG3422R050 , LMG3426R050 , LMG3427R050
PRODUCTION DATA
図 8-3と図 8-4に、さまざまなインダクタとピーク電流モードにおける昇降圧コンバータの効率と負荷電流との関係を示します。昇降圧コンバータには、インダクタの両端のdi/dtが大きすぎないように、3µHの最小インダクタンス値が推奨されます。これによって、制御ループが応答するのに十分なマージンが確保されます。その結果、インダクタの最大di/dtは6A/μsに制限されます。一方、インダクタンスが大きいと、安定した出力電圧を得るために過渡応答も制限されるため、10µH未満のインダクタを使用することを推奨します。
| VDD = 12V | TJ = 25°C |
| VDD = 12V | TJ = 25°C |