JAJU732C June 2019 – July 2022
Table 4-1 shows the key signal connections between the TMS320F280049C control card and TIDA-010054 base board.
SIGNAL NAME | DESCRIPTION | CONNECTION TO ControlCARD (HSEC PIN) |
---|---|---|
PWM-1A | Primary side leg-1 high side drive | GPIO-00 (49) |
PWM-1B | Primary side leg-1 low side drive | GPIO-01 (51) |
PWM-2A | Primary side leg-2 high side drive | GPIO-02 (53) |
PWM-2B | Primary side leg-2 high side drive | GPIO-03 (55) |
PWM-3A | Secondary side leg-1 high side drive | GPIO-04 (50) |
PWM-3B | Secondary side leg-1 low side drive | GPIO-05 (52) |
PWM-4A | Secondary side leg-2 high side drive | GPIO-06 (54) |
PWM-4B | Secondary side leg-2 high side drive | GPIO-07 (56) |
Iinp_sense | Primary/Input DC current sense | ADC-C5 (31) |
Ibatt_sense | Secondary/output current sense | ADC-B6 (15) |
Vdc_sense_sec | Secondary/Output Voltage sense | ADC-B4 (24) |
Vdc_sense_prim | Primary/Input Voltage sense | ADC-C0 (26) |
Itank_SD_data | Sigma delta input from AMC3306 | GPIO-27 (109) |
Itank_clk | Clock signal for AMC3306 | GPIO-24 (75) |
Control Card UART | Reserved for control card UART | GPIO-28 (76) |
Control Card UART | Reserved for control card UART | GPIO-29 (78) |
Itank_prim_hall |
Primary side tank current sensing with hall sensor |
ADC-A6(25) |
Itank_sec_hall |
Secondary side tank current sensing with hall sensor |
ADC-A9(27) |