SLOA277B january 2019 – july 2023 LM124 , LM124-N , LM124A , LM158 , LM158-N , LM158A , LM224 , LM224-N , LM224A , LM258 , LM258-N , LM258A , LM2902 , LM2902-N , LM2902-Q1 , LM2902K , LM2902KAV , LM2904 , LM2904-N , LM2904-Q1 , LM2904B , LM2904B-Q1 , LM2904BA , LM321 , LM324 , LM324-N , LM324A , LM358 , LM358-N , LM358A , LM358B , LM358BA , TS321 , TS321-Q1
There are also grade options for VIO (also known as Vos) tolerance. An “A” in the part number suffix has better VIO specifications compared to the same part number without an “A”.
| Single | Dual | Quad | |||
|---|---|---|---|---|---|
| Part Number | VIO Max 25°C | Part Number | VIO Max 25°C | Part Number | VIO Max 25°C |
| TS321 | 4 mV | LM158A | 2 mV | LM124A | 2 mV |
| TS321-Q1 | 4 mV | LM158A-N | 2 mV | LM124A-N | 2 mV |
| LM321 | 7 mV | LM2904AV | 2 mV | LM2902KAV | 2 mV |
| — | — | LM2904AV-Q1 | 2 mV | LM2902KAV-Q1 | 2 mV |
| 2 mV | 3 mV | ||||
| 2 mV | 3 mV | ||||
| LM2904BA-Q1 | 2 mV | 3 mV | |||
| 3 mV | LM224A | 3 mV | |||
| LM358A | 3 mV | LM324A | 3 mV | ||
| LM358A-N | 3 mV | LM324A-N | 3 mV | ||
| LM358B | 3 mV | LM124 | 5 mV | ||
| LM2904B | 3 mV | LM124-N | 5 mV | ||
| LM2904B-Q1 | 3 mV | LM224 | 5 mV | ||
5 mV | LM224-N | 5 mV | |||
| LM158-N | 5 mV | LM2902K | 7 mV | ||
| LM258 | 5 mV | LM2902 | 7 mV | ||
| LM258-N | 5 mV | LM2902-Q1 | 7 mV | ||
| LM2904 | 7 mV | LM324 | 7 mV | ||
| LM2904-N | 7 mV | LM324-N | 7 mV | ||
| LM2904-Q1 | 7 mV | — | — | ||
| LM358 | 7 mV | ||||
| LM358-N | 7 mV | ||||