SPRABJ8B September 2022 – November 2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P4
This section outlines the latest estimates of the AM263x and AM263Px transient current requirements on a per net basis. These values may change as more power modeling and characterization is performed.
These transient use-case values were used to constrain the PDN design of the AM263x and AM263Px EVMs (controlCards and LaunchPads) by creating a set of minimum/maximum operating frequency and PDN impedance (Zmax) target limits. These limits were based on the magnitude and slew-rate of simulated transient current use-cases. The use-cases were used to estimate the PDN bandwidth needed to adequately decouple the resulting transient event. Additional z-parameter simulation of the EVM PDN was used to verify that the power plane design and decoupling placement and component values could then meet these limits. This is summarized in Figure 2-11.
Transient Case | Net Name | Nominal Voltage (V) | DC IR Budget (%) | AC Ripple Budget (%) | Idle Current (mA) | Peak Current (mA) | Idle to Peak Slew Rate (ns) | Comment |
---|---|---|---|---|---|---|---|---|
VDDBASELINE1 | VDD | 1.2 | 2.5 | 2.5 | 0 | 2402 | 2.5 | Baseline, simple transient model assuming 0 to peak transition in minimal 1 R5F clock cycle. |
VDDXTAL_PLL1 | VDD | 1.2 | 2.5 | 2.5 | 42 | 875 | 10 | XTAL to PLL turn-on transient |
VDD WFI1 | VDD | 1.2 | 2.5 | 2.5 | 750 | 1117 | 12.5 | 4x RF5 WFI event transient |
VDDS33BASELINE1 | VDDS33 | 3.3 | 2.5 | 2.5 | 0 | 84 | 2.5 | Baseline, simple transient model assuming 0 to peak transition in a single R5F clock cycle |
VDDA33BASELINE1 | VDDA33 | 3.3 | 2.5 | 2.5 | 0 | 34 | 2.5 | Baseline, simple transient model assuming 0 to peak transition in a single R5F clock cycle |
VDDS18LDOBASELINE1 | VDDS18LDO | 1.8 | 2.5 | 2.5 | 0 | 01 | 2.5 | Baseline, simple transient model assuming 0 to peak transition in minimal 1 R5F clock cycle |
VDDA18LDOBASELINE1 | VDDA18LDO | 1.8 | 2.5 | 2.5 | 0 | 66 | 2.5 | Baseline, simple transient model assuming 0 to peak transition in minimal 1 R5F clock cycle |
Transient Case | Net Name | Fmax (MHz) | Current Step (mA) | PCB DC Tolerance (mV) | PCB AC Tolerance (mV) | PCB Target DC IR (mΩ) | PCB Target AC Zmax (mΩ) | Comment |
---|---|---|---|---|---|---|---|---|
VDD BASELINE1 |
VDD | 200 | 2402 | 30 | 30 | 12 | 12 | Baseline, simple transient model assuming 0 to peak transition in minimal 1 R5F clock cycle. |
VDD XTAL_PLL1 |
VDD | 50 | 833 | 30 | 30 | 36 | 36 | XTAL to PLL turn-on transient |
VDD WFI1 |
VDD | 40 | 367 | 30 | 30 | 82 | 82 | 4x RF5 WFI event transient |
VDDS33 BASELINE1 |
VDDS33 | 200 | 84 | 83 | 83 | 982 | 982 | Baseline, simple transient model assuming 0 to peak transition in minimal 1 R5F clock cycle |
VDDA33 BASELINE1 |
VDDA33 | 200 | 34 | 83 | 83 | 2419 | 2419 | Baseline, simple transient model assuming 0 to peak transition in minimal 1 R5F clock cycle |
VDDS18LDO BASELINE1 |
VDDS18LDO | 200 | 1 | 45 | 45 | 45 | 45 | Baseline, simple transient model assuming 0 to peak transition in minimal 1 R5F clock cycle |
VDDA18LDO BASELINE1 |
VDDA18LDO | 200 | 66 | 45 | 45 | 682 | 682 | Baseline, simple transient model assuming 0 to peak transition in minimal 1 R5F clock cycle |