SPRABJ8B September 2022 – November 2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P4
The AM263x and AM263Px devices include two output clock sources, CLKOUT0 (pin M2) and CLKOUT1 (ping B16). These are intended to be used to clock attached peripheral IC such as Industrial/Automotive Ethernet PHY. This can save on BOM cost and additional IC placement and routing space. The AM263x and AM263Px Launchpads include an optional path for the CLKOUT0 (pin M2) signal to clock the onboard DP83869HMRGZT Ethernet PHY.