SPRABJ8B September 2022 – November 2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P4
This section summarizes the main elements of the 1.2 V core digital power routing of the AM263x controlCARD EVM (TMDSCNCD263) from the 1.2 V buck-converter (TPS62913RPUR, U65) through the board power planes and ending in at the BGA bulk and per pin decoupling capacitor array.