SPRAD85D December 2024 – October 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
EXTINTn is an open-drain output type fail-safe IO buffer. The recommendation is to connect external pullup when a PCB trace is connected and an external input is not being actively driven. Open-drain output type IO buffer has slew rate requirements specified when pulled up to 3.3V. An RC (delay) is recommended to limit the slew rate with the C placed near to the processor pin.
For more information, see the following FAQ: