SPRAD85D December 2024 – October 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
During the custom board design cycle, the recommendation is to follow AM62A7, AM62A7-Q1, AM62A3, AM62A3-Q1, AM62A1-Q1 & AM62D-Q1 Processor Families Schematic Design Guidelines & Schematic Review Checklist user's guide along with Hardware Design Considerations for Custom Board Design user's guide.
The recommendation is to deassert (release) the processor cold reset input (for MCU, MAIN domain (MCU_PORz)) only after all the recommended processor supplies ramp plus the recommended delay (reset hold time) for the clock (crystal plus internal oscillator or external oscillator) to start-up and stabilize (see device-specific data sheet) to start the processor boot process.