SPRAD85D December 2024 – October 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
Use of watchdog timer is application dependent. An external watchdog or internal watchdog can be considered. The watchdog output can be combined with other reset sources before connecting to the processor reset input. In case a push button is connected to the processor cold reset input or warm reset inputs, the recommendation is to consider using a reset supervisor that is able to debounce the switch and hold the reset signal low long enough to meet the MCU_PORz or MCU_RESETz or RESET_REQz Pulse Width, active (low) time (1200ns min) requirement.