SPRAD85D December 2024 – October 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
During custom board design, as part of the custom board design flow process, the custom board designers can reuse the SK or EVM design and make the required edits. Alternatively, custom board designers can reuse the common circuit implementations, including processor, memory and communication interfaces. Since the SK or EVM design is expected to have additional functions, custom board designers tend to optimize the SK or EVM schematic design as per the custom board requirements. While optimizing the SK or EVM schematics, errors can be introduced into the custom board design that can affect functionality, performance or reliability of the custom board. While optimizing the SK or EVM schematics, errors can be introduced into the custom board design that can be functional, performance or reliability issues (concerns). When optimizing, custom board designers can have queries regarding the SK or EVM implementation. On many of the customer board reviewed, common design and optimization errors across multiple custom board designs were observed. Based on the customer queries, customer and internal inputs, and data sheet pin connectivity recommendations, comprehensive Design Notes (D-Note), Review Notes (R-Note) and CAD Notes (CAD-Note) have been added near each section of the SK or EVM schematic for custom board designers to review and follow (implement to minimize errors).