SPRAD85D December 2024 – October 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
Display outputs from the processors can be connected to Display Parallel Interface (DPI - directly driven through the processor IOs).
Display interface (DPI) is not supported for AM62D-Q1 processor family.
DPI (Display Parallel Interface):
The processor family supports 24-bit per pixel, RGB/YUV422 modes, LVCMOS output, DPI (parallel) display interface.
DPI does not currently support SSC. Start an E2E thread or review available collaterals on the processor-specific product page to check on the status of SSC support for DPI.
Processor IO buffers are off during reset and after reset. Parallel pulls are recommended for any of the processor IOs (DPI interface signals) that can float (to prevent the attached device inputs from floating until driven by the host).
For more information on DPI, see the following FAQ:
The FAQ is generic and can also be used for AM62A7, AM62A7-Q1, AM62A3, AM62A3-Q1, AM62A1-Q1 processor family.
For more information, see the Display Subsystem (DSS) section in the Peripherals chapter of the device-specific TRM.