SPRAD85D December 2024 – October 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
Selection of the required processor OPN is an important phase during custom board design. To get an overview of the processor family architecture and for selecting the required processor OPN (that can be used in the custom board) based on the required functionality and features, package (AMB (AM62Ax), ANF (AM62Ax) and ANF (AM62D-Q1)) and speed grade, see the Functional Block Diagram, Device Comparison, Device Naming Convention, Device Speed Grades and Packaging Information sections of the device-specific data sheet.
See the Device Comparison chapter, Device and Documentation Support section of the device-specific data sheet to choose the required processor OPN.
Refer below FAQ to read the device ID:
[FAQ] AM625/AM623 Custom board hardware design – Reading DEVICE_ID and Unique SOC (CPU) ID
The recommendation is to update the processor OPN in the schematics with the chosen OPN.
For the list of available packages for AM62Ax and AM62D-Q1 processor families, see the following FAQ: