SPRADA9C August 2024 – October 2025 AM62P , AM62P-Q1
See the AM62Ax, AM62Px, AM62Dx LPDDR4 Board Design and Layout Guidelines. Use of guidelines simplifies LPDDR4 board layout. Layout guidelines and requirements have been captured as a set of layout (placement and routing) recommendations that allow custom board designers to implement a custom board design that support the required functionality for the memory connection topologies supported by the processor. Any follow-up design support that can be required are provided only for board designs that follow the AM62Ax, AM62Px, AM62Dx LPDDR4 Board Design and Layout Guidelines.
See the AM62Ax, AM62Px, AM62Dx LPDDR4 Board Design and Layout Guidelines for the recommended trace impedance for routing the LPDDR4 signals.
See the AM62Ax, AM62Px, AM62Dx LPDDR4 Board Design and Layout Guidelines for the LPDDR4 clock, address and control signals and for information regarding LPDDR4 Count, Channel Width, Number of Channels, Number of Dies, Number of Ranks.
For the propagation delay, the delay to be considered for LPDDR4 is the delay related to the traces on the board. On a need basis, the package delay that has been included in the Additional Information: SOC Package Delays section of AM62Ax, AM62Px, AM62Dx LPDDR4 Board Design and Layout Guidelines can be added.
The recommendation is to perform signal integrity (SI) simulations during custom board schematic design and the board layout phase.
Data bits swizzle and byte swap within a channel is supported by the family of processors. See the AM62Ax, AM62Px, AM62Dx LPDDR4 Board Design and Layout Guidelines.
Interface to DDR4 memory is currently not supported.
DDR2 and DDR3 interfaces are not supported.