SPRADA9C August 2024 – October 2025 AM62P , AM62P-Q1
The processor family includes a number of peripherals supporting multiple functions (memory, communication) and processing capabilities (all the peripherals and processing capabilities may not used in all the custom board designs). The functional and performance requirements for different custom board designs using the same processor can vary depending on the end application. Custom board designers are expected to understand the requirements before selecting the processor and determining the board level implementation requirements. Additional circuitry can be added to the custom board design to enhance functionality and operate correctly in the end application operating environment. For selecting the processor OPN and to finalize the below key requirements, see the device-specific data sheet, silicon errata, TRM, hardware design considerations for custom board design, schematic design guidelines and schematic review checklist, and SK collaterals (latest, recommendation is to frequently check for updates to collaterals on TI.com):
During the custom board design, as a starting point for information on key devices (components) used on the EVMs and SKs, see the following FAQ: