SPRADA9C August 2024 – October 2025 AM62P , AM62P-Q1
The AM62Px power architecture can be based on discrete DC-DC converters and LDOs.
For information related to available or recommended discrete power architecture, see the device-specific (AM62P, AM62P-Q1) product page on TI.com.
Processor-specific product page provides the updated information on the available power architecture(s).
When a custom (TI or Non-TI) discrete power architecture is implemented, take note of the supplies sizing, supplies sequencing, supplies slew rate and MCU_PORz input L->H delay (hold time) (for oscillator start-up and stabilization) requirements after all the supplies ramp and verify these requirements as per the device-specific data sheet are followed.
During power-down, the recommendation is for the MCU_PORz input to reach a valid logic low level before the supplies begin to ramp down. The discrete power architecture is expected to be designed to be able to turn off all power rails and monitor the power rails decay to less than 300mV before initiating a new power-up sequence anytime a power rail drops below the minimum value defined in Recommended Operating Conditions.
MCU_PORz input is recommended (required) to be held low (active) during power-up until all the processor supplies ramp and are valid (stable) plus minimum delay of 9.5ms (mentioned as 9500000ns in device-specific data sheet) for internal oscillator to start-up and stabilize (when using external crystal plus internal oscillator, see the device-specific data sheet) or MCU_PORz input is held low (active) until all the processor supplies ramp and are valid and external oscillator clock output is stable (when using external LVCMOS digital clock source (oscillator)) plus minimum delay of 1.2μs (mentioned as 1200ns in data sheet) (see the device-specific data sheet).
See the following FAQ: