SPRADA9C August 2024 – October 2025 AM62P , AM62P-Q1
Moisture Sensitivity Level (MSL) rating/Peak reflow rating depends on the package dimensions (thickness and volume).
Recommended reviewing the device thickness information, ball pitch, Lead finish/Ball material and the recommended MSL rating/Peak reflow to be followed.
For more information, see the following links: