SPRADA9C August 2024 – October 2025 AM62P , AM62P-Q1
The IEEE Standard 1149.1-1990, IEEE Standard Test Access Port and Boundary-Scan Architecture (JTAG) interface can be used for boundary scan and emulation. The boundary scan implementation is compliant with both IEEE-1149.1 and 1149.6. Boundary scan can be used regardless of the processor configuration.
As an emulation interface, the JTAG port can be used in different modes:
For supported JTAG clocking rates, see the device-specific TRM.
Processor JTAG interface signals can be used to perform for boundary scan tests. The BSDL file for boundary scan testing can be downloaded from the below section on the processor-specific product page: