SPRADA9C August 2024 – October 2025 AM62P , AM62P-Q1
For connection recommendations of JTAG interface signals, see the Pin Connectivity Requirements section in the Terminal Configuration and Functions chapter of the device-specific data sheet.
The recommendation is to always provide provision for TPs for the processor JTAG signals to be able to connect to external JTAG (When JTAG interface is not part of the custom board design) interface signals or debugger. The recommendation is to add the recommended pulls near to the processor JTAG signals as per the Pin Connectivity Requirements section of the processor-specific data sheet. Adding provision for external ESD protection and mounting the ESD components when the JTAG interface is used is recommended.