SPRADA9C August 2024 – October 2025 AM62P , AM62P-Q1
The processor-specific SK board layout can be used as reference when doing a custom board layout or the SK board layout can be reused and required modifications can be made. The required simulations has been performed for all the high-speed interfaces on the SK board. For the peripheral the recommendations is to follow general board layout guidelines.
Below FAQ provides links to some of the available TI high-speed guidelines that can be referenced during the layout stage: