SPRADA9C August 2024 – October 2025 AM62P , AM62P-Q1
The next phase of the custom board design after completing the schematics design is the schematics capture. During the schematic capture phase, the custom board schematics can be newly drawn or the SK schematic design can be used (reused as a starting point) to make the updates.
For more information, see the Starter Kit SK-AM62P-LP schematic.
During the custom board design cycle, the recommendation is to follow AM62P, AM62P-Q1 Processor Family Schematic Design Guidelines and Schematic Review Checklist user's guide along with Hardware Design Considerations for Custom Board Design user's guide.
Additionally, the below FAQ can be used that includes schematic review checklist for AM62x processor families:
The below FAQ summarizes the considerations when SK schematics design files are reused for custom board designs:
[FAQ] AM62P / AM62P-Q1 Custom board hardware design - Reusing TI SK (EVM) design files
When the SK design (schematic) is reused, take care of implementation completeness of the required functionalities (implemented on multiple pages) and change in net names due to design changes or optimization are reviewed and updated. Review and follow the notes (Design, Review and CAD) added on the schematic pages close to the circuit before implementation.
When the SK design (schematic) is reused, the DNI settings for all the components can reset. Make sure the DNIs are reconfigured (populating DNIs can affect the functionality). Review the DNI notes added on the schematic pages close to the circuit implementation.