SPRADM3 March   2025 AWR1243 , AWR1642 , AWR1843 , AWR1843AOP , AWR2243 , AWR2544 , AWR2944 , AWR2944P , AWR6443 , AWR6843 , AWR6843AOP , AWRL1432 , AWRL6432 , IWR2944

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Terminology
  6. 3Discover Phase
    1. 3.1 What is a mmWave Sensor?
    2. 3.2 Why are mmWave Sensors Required in Automotive and ADAS?
    3. 3.3 Understanding Frequency Choice and Regulations
    4. 3.4 What is Imaging Radar?
    5. 3.5 How to Check TI Portfolio and Select Product?
      1. 3.5.1 Selecting a Part Based on Application
  7. 4Evaluation Phase
    1. 4.1 Hardware
      1. 4.1.1 EVM
      2. 4.1.2 DCA1000EVM
    2. 4.2 Software and Tools
      1. 4.2.1 Software Development Kits (SDK)
      2. 4.2.2 Radar Toolbox
      3. 4.2.3 mmWave DFP
      4. 4.2.4 mmWave Sensing Estimator
      5. 4.2.5 mmWave Studio
      6. 4.2.6 Code Composer Studio™
      7. 4.2.7 UniFlash
    3. 4.3 Find and Select the Right Partner Resource
  8. 5Development Phase
    1. 5.1 Primary and Secondary Bootloader
    2. 5.2 SDK
    3. 5.3 Compilers
    4. 5.4 RF Front-end Configurations and mmWave DFP
    5. 5.5 Safety Aspects
    6. 5.6 Security Aspects
    7. 5.7 Signal Processing Chain
      1. 5.7.1 How Can FMCW Radars Be Used?
    8. 5.8 MCAL and Autosar
    9. 5.9 Hardware Module Design
  9. 6Production Phase
    1. 6.1 Calibration
    2. 6.2 mmWave Production Testing
    3. 6.3 FCC and RED Compliance
    4. 6.4 Functional Safety Certification
    5. 6.5 Quality Process and Customer Returns
      1. 6.5.1 Customer Return Process
      2. 6.5.2 Reference
    6. 6.6 OTP KeyWriter
  10. 7Summary
  11. 8References

Production Phase

TI ECS samples can be used for customer evaluation or for A sample build. For A samples, customers are able to use engineering samples (FCS) which are tri-temp tested. Customers need an RF freeze of the silicon before the B samples. The RF frozen devices are used for B samples. The B samples can be used for FOT (field operational testing) for collecting 1 million mile data. The DV samples must be the final silicon. The PV samples are RTMed, PPAPed devices.

In the following phase, the pointers assist in the mmwave sensor development.

  • Calibration
  • Production testing
  • FCC and RED compliance
  • Safety certification
  • Quality process and customer returns
  • Security key (OTP) writing