SPRADM3 March   2025 AWR1243 , AWR1642 , AWR1843 , AWR1843AOP , AWR2243 , AWR2544 , AWR2944 , AWR2944P , AWR6443 , AWR6843 , AWR6843AOP , AWRL1432 , AWRL6432 , IWR2944

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Terminology
  6. 3Discover Phase
    1. 3.1 What is a mmWave Sensor?
    2. 3.2 Why are mmWave Sensors Required in Automotive and ADAS?
    3. 3.3 Understanding Frequency Choice and Regulations
    4. 3.4 What is Imaging Radar?
    5. 3.5 How to Check TI Portfolio and Select Product?
      1. 3.5.1 Selecting a Part Based on Application
  7. 4Evaluation Phase
    1. 4.1 Hardware
      1. 4.1.1 EVM
      2. 4.1.2 DCA1000EVM
    2. 4.2 Software and Tools
      1. 4.2.1 Software Development Kits (SDK)
      2. 4.2.2 Radar Toolbox
      3. 4.2.3 mmWave DFP
      4. 4.2.4 mmWave Sensing Estimator
      5. 4.2.5 mmWave Studio
      6. 4.2.6 Code Composer Studio™
      7. 4.2.7 UniFlash
    3. 4.3 Find and Select the Right Partner Resource
  8. 5Development Phase
    1. 5.1 Primary and Secondary Bootloader
    2. 5.2 SDK
    3. 5.3 Compilers
    4. 5.4 RF Front-end Configurations and mmWave DFP
    5. 5.5 Safety Aspects
    6. 5.6 Security Aspects
    7. 5.7 Signal Processing Chain
      1. 5.7.1 How Can FMCW Radars Be Used?
    8. 5.8 MCAL and Autosar
    9. 5.9 Hardware Module Design
  9. 6Production Phase
    1. 6.1 Calibration
    2. 6.2 mmWave Production Testing
    3. 6.3 FCC and RED Compliance
    4. 6.4 Functional Safety Certification
    5. 6.5 Quality Process and Customer Returns
      1. 6.5.1 Customer Return Process
      2. 6.5.2 Reference
    6. 6.6 OTP KeyWriter
  10. 7Summary
  11. 8References

Understanding Frequency Choice and Regulations

TI’s mmWave radar sensors are built to operate in one of two frequency bands: the 60GHz band or the 77GHz band. Depending on the local governmental regulations, radar products can be allowed to operate in one of these frequency bands. Typically, the 77GHz band is used for ADAS automotive applications, such as vehicle collision avoidance and fluid tank level sensing applications. The 60GHz band is often available for in-cabin automotive applications, such as child presence detection, and commercial applications, such as fall detection for the home.

TI Reference Collaterals

The Radar Academy module explains the TI mmWave regarding worldwide frequency regulation. This training can be accessed from Frequency Choice and Regulations.