SPRADM3 March 2025 AWR1243 , AWR1642 , AWR1843 , AWR1843AOP , AWR2243 , AWR2544 , AWR2944 , AWR2944P , AWR6443 , AWR6843 , AWR6843AOP , AWRL1432 , AWRL6432 , IWR2944
Imaging radar is enabled by a sensor configuration in which multiple low-power TI mmWave sensors are cascaded together and operate synchronously as one unit, with many receive and transmit channels to significantly enhance angular resolution and radar range performance. Angular resolution is the ability to distinguish between objects within the same range and the same relative velocity.
TI Reference Collaterals
The collaterals below capture all the details for the imaging radar.