SPRADM3 March 2025 AWR1243 , AWR1642 , AWR1843 , AWR1843AOP , AWR2243 , AWR2544 , AWR2944 , AWR2944P , AWR6443 , AWR6843 , AWR6843AOP , AWRL1432 , AWRL6432 , IWR2944
Each TI radar sensor which includes an integrated MCU has an associated SDK available. The SDK contains all necessary software components to take full advantage of the processing capabilities of the radar sensor, such as kernels, drivers, and example code. SDK also contains unit tests for each driver which the user can modify or use to evaluate the use case and check if the application requirements are met.
TI Reference Collaterals