SPRADM3 March   2025 AWR1243 , AWR1642 , AWR1843 , AWR1843AOP , AWR2243 , AWR2544 , AWR2944 , AWR2944P , AWR6443 , AWR6843 , AWR6843AOP , AWRL1432 , AWRL6432 , IWR2944

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Terminology
  6. 3Discover Phase
    1. 3.1 What is a mmWave Sensor?
    2. 3.2 Why are mmWave Sensors Required in Automotive and ADAS?
    3. 3.3 Understanding Frequency Choice and Regulations
    4. 3.4 What is Imaging Radar?
    5. 3.5 How to Check TI Portfolio and Select Product?
      1. 3.5.1 Selecting a Part Based on Application
  7. 4Evaluation Phase
    1. 4.1 Hardware
      1. 4.1.1 EVM
      2. 4.1.2 DCA1000EVM
    2. 4.2 Software and Tools
      1. 4.2.1 Software Development Kits (SDK)
      2. 4.2.2 Radar Toolbox
      3. 4.2.3 mmWave DFP
      4. 4.2.4 mmWave Sensing Estimator
      5. 4.2.5 mmWave Studio
      6. 4.2.6 Code Composer Studio™
      7. 4.2.7 UniFlash
    3. 4.3 Find and Select the Right Partner Resource
  8. 5Development Phase
    1. 5.1 Primary and Secondary Bootloader
    2. 5.2 SDK
    3. 5.3 Compilers
    4. 5.4 RF Front-end Configurations and mmWave DFP
    5. 5.5 Safety Aspects
    6. 5.6 Security Aspects
    7. 5.7 Signal Processing Chain
      1. 5.7.1 How Can FMCW Radars Be Used?
    8. 5.8 MCAL and Autosar
    9. 5.9 Hardware Module Design
  9. 6Production Phase
    1. 6.1 Calibration
    2. 6.2 mmWave Production Testing
    3. 6.3 FCC and RED Compliance
    4. 6.4 Functional Safety Certification
    5. 6.5 Quality Process and Customer Returns
      1. 6.5.1 Customer Return Process
      2. 6.5.2 Reference
    6. 6.6 OTP KeyWriter
  10. 7Summary
  11. 8References

How Can FMCW Radars Be Used?

A FMCW radar uses chirps for the radar detection and ranging. A chirp is a sinosoid of linearly varying frequency. In mmWave sensors, users can configure the chirp as required to meet the system performance parameters like range, range resolution, maximum detectable velocity, field of view and so forth.

The Programming Chirp Parameters in TI Radar Devices application note provides information on how to select the right chirp parameters in a fast FMCW Radar device based on the end application and use case, and program them on TI’s radar devices.

The MIMO Radar application note introduces the basic principles of the MIMO radar and the different design possibilities. The document also provides an in depth explanation of the TDM-MIMO strategy.

Using the path shown below in the device specific MCU Plus SDK package, users can find an in depth explanation of the DDM-MIMO Strategy.

ti\mmwave_mcuplus_sdk_04_xx_xx_xx\mmwave_mcuplus_sdk_04_xx_xx_xx\ti\datapath\dpc\objectdetection\objdethwaDDMA\docs\doxygen\html\index.html

The Interference Mitigation on the AWR294x Transceiver application note describes the mechanisms of interference and methods to mitigate interference, using algorithms designed for and hardware hooks designed into the TI family of radar devices.

TI Reference Collaterals